M1 Plus

Delivering Automotive-Grade LiDAR for Smarter, Safer Vehicles
$2,650.00
  • Range: 200m (180m@10% Reflectivity)
  • Resolution in ROI: Avg.0.2° × Avg.0.1°
  • Point Rate (Single Mode): 787,500 pts/s
  • AEC-Q100 Scanning Chip Reliability
  • Dimension: 111x110x45 (mm)
Incoterms DDP( Delivered Duty Paid ): Duties and import taxes are included and will be calculated at checkout.
Pay with Ease
Trusted Delivery
  • Free shipping on orders over $999
  • Hassle-Free Warranty
  • Lifetime Customer Support
The order will be shipped within 5 working days

Model: M1 Plus 12V

M1 Plus 12V
M1 Plus 24V

Accessories: Device Only

Device Only
LiDAR+8m Accessory Kit
LiDAR+8m Ethernet Power Cable Assembly
High Quality Point Cloud to Guarantee Safe Usage
Leading patented technology that solves the Corner Case of LiDAR point cloud. Meanwhile, M1 Plus offers smart “GAZE” function: It dynamically increases the vertical resolution of the ROI area to 0.1° to spot distant obstacles earlier and give the vehicle time to respond in advance, improving the autonomous driving experience.
Rigorous Testing for Safety and Reliability
M1 Plus builds on the comprehensive testing, validation and certifications of the predecessor products. RoboSense leads the industry by executing over 36,000 hours of high-temperature durability test, over 24,000 hours of high-humidity test, and over 21,000 hours of cyclic temperature shock test,etc. In addition, the M platform shared with the M2/M1 Plus/M1, has obtained ISO 26262 ASIL B functional safety certification and its scanning chip has passed AEC-Q100 reliability certification.
Functional Safety Requirements with Built-In-Self-Test
Probabilistic metric for random hardware failures <10-7/h, fully achieved the requirements of ASIL-B.
Provides More Than 30 Types of Fault Detection
Fault Detection Time <100ms
97%↓Diagnostic Coverage
Random Hardware Failures <10-7/h
Eye Safety Detection Time <10us
Meets ASIL-B
MEMS Status
Window Temperature
Window Stain
Point Cloud Validity
Storage
Laser Emitter
Laser Receiver
Eye Safety Monitoring
Power Supply
Communication
Baseline Noise
Temperature
Control Logic
Program Flow
Clock Monitoring
Eye Safety Protection
By adopting RoboSense's innovative optoelectronic technology and functional safety real-time monitoring mechanism, M1 Plus fully meets the human eye safety requirements of international standards such as IEC60825-1 Class 1. It has been awarded human eye safety certificates by two international professional testing institutions, SGS and goebel, providing double protection for human eye safety.
Leading the Industry
Design-Win Customers¹
28+
Design-Win Vehicle Models¹
90+
SOP Vehicles Models²
30+
*Note:
  1. As of Nov.29, 2024(Source of information: Robosense's Q1-Q3 2024 Performance Announcement)
  2. As of Sept.30, 2024(Source of information: Robosense's Q1-Q3 2024 Performance Announcement)
RoboSense Intelligent Manufacturing Facilities
By building its own factory and cooperating with top manufacturing companies, it has created the largest production intelligent manufacturing cluster in the industry to meet the rapidly expanding market demand.
Awards and Honors
50 Best Companies to
Watch 2023
2020/2021/2022 Triple Reigning Silicon100 The world’s top 100 semiconductor companies to watch
2021 "The Oscars of the Automotive World”PACE Award
2019 & 2020
CES Innovation Awards
Product Specifications
Sensor¹
Name M1 Plus Horizontal FOV 120°
Laser Wavelength 905 nm Vertical FOV 25°
Laser Safety Class 1 Eye Safety Horizontal Angular Resolution Average 0.2°
Range⁵ 200m (180m@10% NIST) Vertical Angular Resolution Average 0.2°(ROI: Average 0.1° )
Blind Spot ≤0.5 m Frame Rate 10Hz
Range Precision (Typical) 5 cm Range Accuracy² ±5cm
Output
Points Per Second 787,500pts/s (Single Return Mode) 1,575,000pts/s (Dual Return Mode)
Ethernet Connection 1000Base-T1
Output UDP Packets over Ethernet
UDP Packet include Spatial Coordinates, Intensity, Timestamp, etc.
Mechanical / Electrical / Operational
Operating Voltage 9 - 16V Dimension (Without connector) 111mm(D) x 110mm(W) x 45mm(H)
Power Consumption³ 15 W Operating Temperature⁴ -40 °C ~ +85 °C
Weight (Without Cabling) 690g ± 20g Storage Temperature -40 °C ~ +105 °C
Time Synchronization gPTP Ingress Protection IP67, IP6K9K
1. The following data is only for mass-produced products. Any samples, testing machines and other non-mass-produced versions may not be referred to this specification. If you have any questions, please contact RoboSense sales.
2. The measurement target of accuracy is a 50% NIST diffuse reflectance target, the test performance is depending on circumstance factors, not only temperature, range and target reflectivity but also including other uncontrollable factors.
3. The power consumption is tested under 10Hz frame rate and within 100m. The result is depending on circumstance factors, not only temperature,range and target reflectivity but also including other uncontrollable factors.
4. The operation temperature is depending on circumstance factors, not only sun load and air flow but also including other uncontrollable factors.
5. The range performance is depending on circumstance factors, not only temperature, range and target reflectivity but also including other uncontrollable factors.